IESNA:LM-63-2002
[TEST]P1380762
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3D-750-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 219W 70CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]2.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29556.8
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4574.0 4712.2 4975.5 5087.4 5245.3 5528.3 5771.8 6002.2 6179.9 6410.2 6627.4 6969.7 7483.0 7923.9 8285.9 8522.9 8470.2 
8463.6 8489.9 8707.1 8917.7 9253.4 9338.9 9332.4 9088.8 8345.2 7134.2 5949.5 2869.5 1026.7 473.9 368.6 269.8 190.9 79.0 
13.2 0.0 
4574.0 4705.7 4916.3 5094.0 5238.8 5482.3 5719.2 5975.9 6179.9 6304.9 6541.9 6884.1 7384.3 7871.3 8272.8 8450.5 8417.5 8417.5 
8470.2 8680.8 8944.1 9260.0 9411.3 9292.9 9167.8 8371.5 7088.1 5877.1 3073.5 980.6 480.4 368.6 276.4 190.9 92.1 13.2 0.0 
4574.0 4699.1 4903.1 5087.4 5219.0 5469.1 5778.4 6002.2 6226.0 6403.7 6601.1 6923.6 7351.4 7845.0 8279.3 8483.4 8542.6 
8568.9 8720.3 8970.4 9332.4 9641.7 9924.7 9931.3 9865.4 9325.8 8002.9 6561.6 4119.9 1480.8 618.6 421.2 283.0 184.3 79.0 
13.2 0.0 
4574.0 4672.8 4889.9 5061.1 5232.2 5449.4 5738.9 6002.2 6226.0 6410.2 6561.6 6831.4 7239.5 7752.8 8154.3 8529.4 8628.2 8661.1 
8838.8 9108.6 9464.0 9970.7 10609.1 10879.0 11069.8 11076.4 10161.6 8285.9 5864.0 2514.1 875.3 500.2 329.1 184.3 79.0 19.7 0.0 
4574.0 4672.8 4903.1 5041.3 5271.7 5442.8 5686.3 5995.6 6206.2 6416.8 6587.9 6831.4 7127.6 7614.6 8128.0 8443.9 8562.3 
8628.2 8759.8 9174.4 9786.5 10589.4 11497.6 12188.7 12833.6 13340.4 13432.5 11958.3 9141.5 5061.1 1638.8 677.9 414.6 223.8 
79.0 26.3 0.0 
4574.0 4679.3 4863.6 5041.3 5205.8 5403.3 5627.1 5896.9 6147.0 6370.7 6607.7 6811.7 7081.5 7404.0 7785.7 8213.5 8516.3 
8700.5 8858.5 9345.5 10023.4 10813.2 11655.6 12748.1 14077.5 15183.2 16249.4 16716.6 14117.0 9213.9 4495.1 1454.5 546.3 
243.5 98.7 32.9 0.0 
4574.0 4666.2 4830.7 4988.7 5166.4 5357.2 5581.0 5804.8 6087.8 6331.3 6587.9 6844.6 7094.7 7436.9 7785.7 8154.3 8509.7 
8720.3 8970.4 9273.1 9773.3 10569.7 11543.7 12813.9 14235.5 15650.5 16920.7 17789.4 17144.4 14353.9 9128.3 4666.2 1388.7 
375.1 118.5 39.5 0.0 
4574.0 4672.8 4811.0 4962.3 5146.6 5363.8 5541.5 5771.8 6048.3 6278.6 6568.2 6870.9 7140.8 7436.9 7772.6 8121.4 8443.9 8766.4 
9009.9 9338.9 9878.6 10582.8 11497.6 12688.8 14070.9 15466.2 16920.7 17440.6 17276.0 15512.2 10681.5 5995.6 2079.7 526.5 
138.2 46.1 0.0 
4574.0 4666.2 4738.6 4916.3 5067.6 5271.7 5436.2 5646.8 5870.6 6094.3 6364.2 6647.2 6989.4 7279.0 7483.0 7766.0 8049.0 8411.0 
8871.7 9417.9 10141.9 10938.2 11918.8 13044.2 14242.0 15308.2 15894.0 16019.0 15920.3 15229.2 13044.2 8430.7 3073.5 901.6 
197.4 52.7 0.0 
4574.0 4633.3 4718.8 4837.3 4955.8 5100.5 5278.2 5469.1 5640.2 5817.9 6048.3 6272.0 6489.2 6647.2 6857.8 7081.5 7364.5 7812.1 
8358.3 9134.9 10036.6 11135.6 12188.7 13156.1 14275.0 14900.2 15110.8 15255.6 14801.5 13498.4 11221.2 6949.9 2231.1 612.1 
171.1 52.7 0.0 
4574.0 4606.9 4639.9 4705.7 4830.7 4968.9 5113.7 5251.9 5390.1 5502.0 5666.5 5811.3 5956.1 6028.5 6219.4 6469.5 6838.0 7364.5 8022.7 
8779.5 9793.1 10813.2 11839.9 12965.3 13741.9 13913.0 13551.0 12688.8 11017.2 9023.0 6752.5 3218.3 1046.4 276.4 118.5 52.7 0.0 
4574.0 4593.8 4620.1 4679.3 4784.6 4922.9 5028.2 5159.8 5284.8 5377.0 5508.6 5620.5 5738.9 5870.6 6035.1 6298.4 6686.7 7127.6 7621.2 
8279.3 8898.0 9615.4 10326.1 11135.6 11556.9 11412.1 10832.9 9997.1 8404.4 6568.2 4633.3 2106.0 737.1 269.8 105.3 46.1 0.0 
4574.0 4593.8 4593.8 4639.9 4738.6 4857.0 4968.9 5067.6 5153.2 5245.3 5337.5 5436.2 5534.9 5699.5 5910.1 6153.6 6449.7 6713.0 6943.3 
7193.4 7463.3 7739.7 8128.0 8503.1 8667.6 8332.0 7759.4 6765.6 5436.2 3836.9 2336.4 1026.7 434.4 236.9 111.9 46.1 0.0 
4574.0 4574.0 4567.5 4580.6 4679.3 4751.7 4797.8 4857.0 4903.1 4955.8 5015.0 5094.0 5159.8 5172.9 5126.9 4988.7 4784.6 4534.6 4245.0 
3902.7 3619.7 3303.8 2955.0 2527.2 2079.7 1645.3 1283.4 1039.9 855.6 730.5 625.2 487.0 388.3 289.6 177.7 52.7 0.0 
4574.0 4541.1 4514.8 4528.0 4580.6 4606.9 4633.3 4613.5 4613.5 4620.1 4574.0 4528.0 4389.8 4251.6 4047.5 3758.0 3409.1 3086.7 2823.4 
2593.1 2369.3 2152.1 1954.7 1744.1 1553.2 1362.3 1197.8 1053.0 921.4 809.5 684.5 539.7 388.3 289.6 177.7 52.7 0.0 
4574.0 4528.0 4508.2 4481.9 4495.1 4475.3 4429.2 4376.6 4363.4 4284.5 4179.2 4008.0 3777.7 3547.3 3317.0 3126.1 2987.9 2882.6 2711.5 
2514.1 2303.5 2066.5 1855.9 1704.6 1559.8 1421.6 1296.5 1151.7 1006.9 835.8 710.8 572.6 414.6 263.3 131.6 46.1 0.0 
4574.0 4508.2 4475.3 4475.3 4416.1 4350.3 4304.2 4258.1 4152.8 4034.4 3836.9 3567.1 3297.3 3119.6 2981.4 2895.8 2797.1 2672.0 2520.7 
2369.3 2191.6 1915.2 1790.1 1698.0 1599.3 1494.0 1362.3 1237.3 1099.1 967.5 796.3 677.9 526.5 322.5 158.0 39.5 0.0 
4574.0 4501.6 4442.4 4416.1 4317.4 4231.8 4179.2 4113.3 3968.6 3764.5 3501.3 3251.2 3053.7 2915.5 2783.9 2678.6 2553.6 2421.9 2250.8 
1994.1 1816.5 1777.0 1737.5 1730.9 1704.6 1658.5 1546.6 1447.9 1375.5 1276.8 1184.6 1020.1 849.0 566.0 315.9 59.2 0.0 
4574.0 4495.1 4435.8 4363.4 4251.6 4212.1 4133.1 4014.6 3836.9 3593.4 3310.4 3060.3 2928.7 2810.2 2665.4 2507.5 2356.1 2171.8 1895.4 
1737.5 1671.7 1638.8 1619.0 1612.4 1612.4 1553.2 1467.6 1415.0 1329.4 1230.7 1204.4 1118.8 921.4 612.1 329.1 59.2 0.0 
4574.0 4481.9 4416.1 4363.4 4258.1 4205.5 4139.7 3962.0 3725.0 3428.9 3165.6 2968.2 2823.4 2698.4 2553.6 2375.9 2165.3 1902.0 1717.7 
1632.2 1586.1 1559.8 1540.0 1546.6 1507.1 1421.6 1336.0 1263.6 1171.5 1138.6 1118.8 967.5 776.6 559.4 315.9 39.5 0.0 
4574.0 4508.2 4435.8 4370.0 4258.1 4218.6 4126.5 3968.6 3705.3 3402.6 3139.3 2922.1 2777.3 2632.5 2487.8 2270.6 2007.3 1737.5 1632.2 
1566.4 1533.5 1520.3 1513.7 1500.5 1428.2 1362.3 1276.8 1224.1 1151.7 1184.6 1270.2 967.5 684.5 487.0 276.4 26.3 0.0 
4574.0 4495.1 4435.8 4363.4 4245.0 4179.2 4093.6 3962.0 3698.7 3396.0 3139.3 2922.1 2757.6 2626.0 2500.9 2277.1 2007.3 1730.9 1625.6 
1559.8 1520.3 1507.1 1494.0 1474.2 1395.2 1322.9 1270.2 1224.1 1151.7 1191.2 1296.5 914.8 658.1 480.4 276.4 13.2 0.0 
